IESNA:LM-63-2002
[TEST]P1389258
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14109.5
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
100.6 139.3 216.7 414.1 905.5 1304.1 1613.7 1873.0 2143.9 2457.4 2855.9 3362.9 4055.6 5235.9 6764.5 8420.8 10324.8 11640.5 
12035.2 11582.5 10549.2 9581.7 8653.0 7507.5 4899.2 2499.9 1327.4 1010.0 921.0 905.5 886.2 665.6 328.9 247.7 81.3 31.0 0.0 
100.6 135.4 209.0 425.7 890.1 1323.5 1609.9 1865.3 2140.0 2480.6 2859.8 3359.0 4063.3 5166.2 6799.3 8478.8 10270.6 11594.1 
12081.7 11659.9 10638.2 9686.2 8668.5 7507.5 5015.3 2453.5 1358.3 1021.6 924.9 901.7 886.2 669.5 325.1 243.8 81.3 31.0 0.0 
100.6 135.4 201.2 390.9 820.4 1250.0 1606.0 1853.7 2143.9 2476.7 2859.8 3366.8 3997.6 4887.6 6400.7 8266.0 10259.0 11675.3 
12286.8 12089.4 11222.6 10375.1 9190.9 7890.6 5789.3 3026.2 1633.1 1126.1 952.0 901.7 878.5 797.2 332.8 236.1 96.7 38.7 0.0 
100.6 131.6 193.5 340.5 719.8 1133.9 1547.9 1838.2 2116.8 2438.0 2840.5 3254.5 3777.0 4442.6 5591.9 7406.9 9694.0 11698.6 12561.5 
12650.5 12201.6 11667.6 10735.0 8970.3 6853.5 4047.9 2229.0 1381.5 1029.4 909.4 855.2 789.4 332.8 212.8 108.4 50.3 0.0 
100.6 131.6 178.0 282.5 572.7 967.5 1393.1 1749.2 2020.1 2349.0 2685.7 3049.4 3510.0 3982.1 4609.0 5735.1 7704.9 10456.3 12507.3 
13223.3 13053.0 12673.8 12600.2 12000.4 9837.2 6381.4 3320.3 1954.3 1219.0 870.7 696.6 623.0 383.1 193.5 135.4 73.5 0.0 
100.6 127.7 162.5 236.1 402.5 746.9 1137.7 1524.7 1873.0 2151.6 2480.6 2832.7 3181.0 3610.6 4086.6 4725.1 5677.1 7422.4 10421.5 
12952.4 13962.4 13827.0 13362.6 13587.0 13281.3 11667.6 7178.6 3177.1 1489.9 863.0 561.1 429.6 325.1 181.9 150.9 104.5 0.0 
100.6 123.8 147.1 185.8 267.0 433.4 750.8 1091.3 1478.3 1845.9 2171.0 2469.0 2821.1 3192.6 3571.9 4067.2 4732.8 5661.6 7019.9 
9287.6 12228.7 14314.6 14937.6 14643.5 14484.8 14508.1 13470.9 9411.5 4133.0 1578.9 634.7 390.9 290.2 232.2 189.6 154.8 0.0 
100.6 116.1 131.6 150.9 185.8 239.9 344.4 537.9 832.0 1161.0 1501.5 1884.6 2256.1 2635.4 3006.9 3413.2 3924.0 4535.5 5348.1 6458.8 
8099.6 10181.6 12704.7 15015.0 15572.3 15274.3 14937.6 13788.3 10990.4 5998.3 2581.2 855.2 406.3 309.6 251.5 216.7 0.0 
100.6 116.1 131.6 147.1 178.0 224.5 317.3 491.5 762.4 1071.9 1412.5 1776.3 2159.4 2542.5 2921.7 3324.2 3819.5 4407.8 5204.9 6350.4 
7848.1 9833.3 12321.6 14720.9 15587.7 15305.2 14875.7 13815.4 11512.8 6675.5 2933.3 979.1 406.3 317.3 263.1 228.3 0.0 
100.6 112.2 120.0 127.7 135.4 150.9 170.3 209.0 263.1 359.9 518.6 727.5 998.4 1280.9 1621.5 1985.2 2399.3 2941.1 3560.3 4349.7 5417.8 
6567.1 8122.8 9949.4 12383.5 13966.3 13285.2 11385.1 8714.9 5901.5 3908.5 2329.6 1284.8 619.2 263.1 255.4 0.0 
100.6 104.5 108.4 108.4 108.4 108.4 108.4 108.4 108.4 116.1 123.8 139.3 158.7 189.6 224.5 282.5 363.8 495.3 692.7 994.6 1424.1 1896.2 2426.4 2821.1 
3157.8 3815.7 4810.2 5266.9 4740.6 3730.5 2720.5 1934.9 1211.3 456.6 69.7 23.2 0.0 
100.6 104.5 104.5 100.6 100.6 96.7 92.9 89.0 89.0 89.0 89.0 89.0 92.9 96.7 104.5 112.2 131.6 166.4 232.2 336.7 487.6 607.6 611.4 495.3 
421.8 545.6 893.9 1319.6 1366.1 1021.6 557.3 267.0 108.4 42.6 19.3 11.6 0.0 
100.6 100.6 96.7 92.9 89.0 89.0 81.3 77.4 73.5 73.5 73.5 69.7 69.7 65.8 65.8 65.8 69.7 77.4 100.6 150.9 201.2 205.1 127.7 81.3 58.0 50.3 
42.6 42.6 38.7 34.8 31.0 19.3 15.5 15.5 11.6 11.6 0.0 
100.6 96.7 89.0 81.3 77.4 77.4 69.7 65.8 58.0 50.3 46.4 42.6 38.7 34.8 27.1 23.2 19.3 15.5 15.5 15.5 11.6 7.7 7.7 3.9 3.9 3.9 7.7 7.7 3.9 7.7 7.7 7.7 7.7 
7.7 11.6 11.6 0.0 
100.6 89.0 81.3 73.5 69.7 61.9 54.2 42.6 34.8 31.0 23.2 19.3 11.6 11.6 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 3.9 7.7 7.7 
7.7 0.0 
100.6 85.1 73.5 65.8 61.9 50.3 42.6 31.0 23.2 15.5 11.6 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 7.7 7.7 
0.0 
100.6 81.3 69.7 61.9 54.2 42.6 31.0 23.2 15.5 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 3.9 
0.0 
100.6 81.3 69.7 58.0 50.3 38.7 27.1 19.3 11.6 7.7 3.9 0.0 0.0 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 
0.0 
100.6 81.3 69.7 58.0 46.4 38.7 23.2 15.5 11.6 3.9 0.0 0.0 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
0.0 
100.6 81.3 69.7 58.0 46.4 38.7 27.1 19.3 11.6 3.9 0.0 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
100.6 81.3 69.7 58.0 50.3 38.7 27.1 19.3 15.5 7.7 7.7 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 0.0 
0.0 
100.6 81.3 69.7 58.0 46.4 38.7 27.1 19.3 15.5 7.7 7.7 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
0.0 
